??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Thermo - Non-Marking Thermo Wheels
Bill of material
2.00003.52 HT
Part Number
2.00003.52 HT
Wheel
Thermo Wheels
Series
Wheel Diameter
Inch
Tread Width
1 1/4 Inch
Bearing Type
Capacity
300 Pounds
Temperature Range
-70°F to +525°F Intermittent Service (+480°F Continuous Service)
Bearing Bore
0 Inch
Bore Less Bearing
1/2 Inch
Hub Length
1 7/16 Inch
Spanner Bushing Bore
3/8 Inch
Spanner Bushing Length
1 1/2 Inch
Weight
3/8 Pounds
Previews
3D
Dimension
2D
Download CAD models