目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
T-Bar Knob TH-2.50-1/4x20-MS
JW Winco
1.0 Operating parts
1.1 Operating with handles and knobs
T-handles
TH
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_1/t_handles/th/th_ms.prj},{NB=T-Bar Knob TH-2.50-1/4x20-MS},{PARTNUMBER=TH-2.50-1/4x20-MS},{ITEMID=D1800},{L=2.5},{D1=1/4x20},{D1X=0.25000},{T=0.5},{H1=1.13},{D2=0.75},{H2=0.51},{MAT=MS},{WEIGHT=0.0170},{CTN=3926.9},{ROHS=YES},{INFOWINCO=Product detials}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
JW Winco
Description
TH MS - T-Bar Knobs
Bill of material
T-Bar Knob TH-2.50-1/4x20-MS
WINCO PARTNUMBER
TH-2.50-1/4x20-MS
TH-2.50-1/4x20-MS
L
2.5
2.5
Inch
Thread
1/4x20
1/4x20
Thread Depth
0.5
Inch
H1
1.13
Inch
D2
0.75
0.75
Inch
H2
0.51
0.51
Inch
Weight
0.0170
0.0170
kg
US-Customs Tariff Number
3926.9
ROHS
YES
Product details
Product detials
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型