??
Catalog navigation
CAD模型選擇
可提供的產品: 6
HELP_VARIABLE
Company
Bordignon
Description
TGS400... - COMPACT SERIES
Bill of material
TGS400-25-A
Model
Max. stroke
mm
Stroke
mm
Enter value for CU
Stroke
mm
cm
inch
ft
Chamber height
mm
Total height
mm
Overstroke protection
1 mm
Chamber diameter
25 mm
Piston rod diameter
15 mm
G
11.5 mm
Gap range
1 mm
K
5 mm
Y
/ mm
Z
/ mm
Fastening threads
M5 x 6 (2x)
Carico/Scarico/Fissaggio
M6 x 11 mm
Distance between fixing holes
14 mm
Initial force
360 daN
Final force
daN
Max. cycles per minute
/
Volumegas
Litri
Weight
kg
INFO
Inner geometry does not correspond to the one shown. See Bordignon catalog
Previews
3D
尺寸
2D
下載CAD模型