??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Bordignon
Description
TGS20000... - COMPACT SERIES
Bill of material
TGS20000-25-A
Model
Max. stroke
mm
Stroke
mm
Enter value for CU
Stroke
mm
cm
inch
ft
Chamber height
mm
Total height
mm
Overstroke protection
2 mm
Chamber diameter
150 mm
Piston rod diameter
115 mm
G
mm
Gap range
mm
K
/ mm
Y
mm
Z
mm
Fastening threads
M10 x 15 (4x)
Distance between fixing holes
90 mm
Initial force
20000 daN
Final force
daN
Max. cycles per minute
/
Volumegas
Litri
Weight
kg
INFO
Internal geometry does not correspond to the diagram. See Bordignon catalog
Previews
3D
Dimension
2D
Download CAD models