??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TG PC 88-6-o
Bill of material
20040301
MD01
VAR__MANUID_
20040301
Short Description
TG PC 88-6-o
Long Description
Empty enclosure, protection class IP66/IP67, Polycarbonate, certified by UL (UL 508 &amp; CSA C22.2 No. 14-13, UL 50 &amp; CSA 22.2 No. 94.1-7 &amp; UL 50E &amp; CSA C22.2 No. 94.2-7), DLG (Ammonia resistance), U<sub>i</sub>=690V AC, U<sub>i</sub>=1000V DC, internal fixing points, for installation in industrial environments and protected outdoor areas, with quick release, Box: Polycarbonate, grey, Lid: Polycarbonate, grey, smooth sidewalls<br /><strong>Dimensions: </strong>84 x 82 x 55 mm<br /><strong>Accessories supplied: </strong> Cover retainer, 4 fastening screws for accessories
International product number
4013902813667
Product number of the Manufacturer
20040301
Manufacturer Name
Spelsberg
Manufacturer Type Description
TG PC 88-6-o
EF000007
EV000270
EF000008
84
EF000040
82
EF000049
55
EF000116
7035
EF000118
false
EF000122
0
EF000123
0
EF000664
true
EF001039
false
EF001062
false
EF001089
false
EF001229
false
EF001257
EV000154
EF002169
EV000139
EF004293
EV006814
EF005474
EV006422
EF005554
0
EF005774
true
EF005823
false
EF006054
false
EF006279
false
EF006569
EV006034
EF007381
false
EF007536
false
EF007965
true
EF009169
false
EF009278
false
EF009582
true
EF011401
false
EF011959
EV014040
EF014986
2.400
EF014987
-
EF014988
-
EF014989
-
EF015208
false
EF020363
false
EF020814
false
EF022994
false
Minimum Order Quantity
1
WEIGHT
0.1422
LENGTH
82
WIDTH
84
DEPTH
55
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models