??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TG MPI-1612
Bill of material
18600701
MD01
VAR__MANUID_
18600701
Short Description
TG MPI-1612
Long Description
Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey, for TG 1612<br /><strong>Dimensions: </strong>113 x 131 x 2,5 mm
International product number
4013902816545
Product number of the Manufacturer
18600701
Manufacturer Name
Spelsberg
Manufacturer Type Description
TG MPI-1612
EF000008
113
EF000040
2.500
EF000115
true
EF000139
EV006034
EF002169
EV000139
Minimum Order Quantity
1
WEIGHT
0.0515
LENGTH
131
WIDTH
113
DEPTH
2.500
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models