??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TG MPI-1212
Bill of material
18600501
MD01
VAR__MANUID_
18600501
Short Description
TG MPI-1212
Long Description
Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey, for TG 1212<br /><strong>Dimensions: </strong>93 x 113 x 2,5 mm
International product number
4013902816514
Product number of the Manufacturer
18600501
Manufacturer Name
Spelsberg
Manufacturer Type Description
TG MPI-1212
EF000008
93
EF000040
2.500
EF000115
true
EF000139
EV006034
EF002169
EV000139
Minimum Order Quantity
1
WEIGHT
0.0365
LENGTH
113
WIDTH
93
DEPTH
2.500
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models