??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TG MPI-1208
Bill of material
18600401
MD01
VAR__MANUID_
18600401
Short Description
TG MPI-1208
Long Description
Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey, for TG 1208<br /><strong>Dimensions: </strong>73 x 91 x 2,5 mm
International product number
4013902816507
Product number of the Manufacturer
18600401
Manufacturer Name
Spelsberg
Manufacturer Type Description
TG MPI-1208
EF000008
73
EF000040
2.500
EF000115
true
EF000139
EV006034
EF002169
EV000139
Minimum Order Quantity
1
WEIGHT
0.023
LENGTH
91
WIDTH
73
DEPTH
2.500
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models