??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TG ABS 2012-8-o
Bill of material
10040801
MD01
VAR__MANUID_
10040801
Short Description
TG ABS 2012-8-o
Long Description
Empty enclosure, protection class IP66/IP67, ABS, U<sub>i</sub>=690V AC, U<sub>i</sub>=1000V DC, internal fixing points, for standard installations indoors, with quick release, Box: ABS, grey, Lid: ABS, grey, smooth sidewalls<br /><strong>Dimensions: </strong>202 x 122 x 75 mm<br /><strong>Accessories supplied: </strong> Cover retainer, 4 fastening screws for accessories
International product number
4013902814008
Product number of the Manufacturer
10040801
Manufacturer Name
Spelsberg
Manufacturer Type Description
TG ABS 2012-8-o
EF000007
EV000270
EF000008
202
EF000040
122
EF000049
75
EF000116
7035
EF000118
false
EF000122
0
EF000123
0
EF000664
true
EF001039
false
EF001062
false
EF001089
false
EF001229
false
EF001257
EV020080
EF002169
EV000139
EF004293
EV006813
EF005474
EV006422
EF005554
0
EF005774
false
EF005823
false
EF006054
false
EF006279
false
EF006569
EV006034
EF007381
false
EF007536
false
EF007965
true
EF009169
false
EF009278
false
EF009582
true
EF011401
false
EF011959
-
EF014986
6.900
EF014987
-
EF014988
-
EF014989
-
EF015208
false
EF020363
false
EF020814
false
EF022994
false
Minimum Order Quantity
1
WEIGHT
0.350
LENGTH
122
WIDTH
202
DEPTH
75
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models