??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TG ABL
Bill of material
18200201
MD01
VAR__MANUID_
18200201
Short Description
TG ABL
Long Description
External fixing lugs set, made of plastic, for all TG enclosures, Set = 4 pcs.<br /><strong>Dimensions: </strong>7 x 51,8 x 22,8 mm
International product number
4013902815043
Product number of the Manufacturer
18200201
Manufacturer Name
Spelsberg
Manufacturer Type Description
TG ABL
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.026
LENGTH
51.800
WIDTH
7
DEPTH
22.800
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models