??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SAMLO
Description
TFS45 - Cable Carriers-Series 45 Both sides Open Type
Bill of material
TFS45-C125-R100-3(S0)
typecode
TFS45
C
R
Number of Links
Stroke
W
P
67.0
E
D
200
K
500
H
267
HF
312
Max. Aerial Load
30
Max. Aerial Length
2.8
Max. Allowable Length
80
Max. Allowable Vertical Suspension Length
30
catalog
tfs45.jpg
Previews
3D
Dimension
2D
Download CAD models