??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Anderson Negele America
Description
TFP-47 - Temperature Sensor Tri-Clamp
Bill of material
TFP-47-0506XAPGXC25
Part No.
TFP-47-0506XAPGXC25(X - 1)
Product Code
TFP-47
u
Connecting head
55 mm
Sensor tip
Sensor tip
mm
Enter value for L
Sensor tip
mm
cm
inch
ft
Diameter thermowell
mm
Diameter sensor tip
mm
Class of accuracy
Electrical connection
Transmitter
Measuring range MPU
°C
Tri-Clamp Size
Clamp size
25 mm
Previews
3D
Dimension
2D
Download CAD models