??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Anderson Negele America
Description
TFP-167 - Temperature Sensor Tri-Clamp
Bill of material
TFP-167-0506XAXC25
Part No.
TFP-167-0506XAXC25(1)
Product Code
TFP-167
Shell
18 mm
Sensor tip
Sensor tip
mm
Enter value for L
Sensor tip
mm
cm
inch
ft
Diameter thermowell
mm
Diameter sensor tip
mm
Class of accuracy
Transmitter
Measuring range MPU
°C
Tri-Clamp Size
Clamp size
25 mm
Previews
3D
Dimension
2D
Download CAD models