??
Catalog navigation
CADモデル選択
選択可能な製品数: 120
HELP_VARIABLE
Company
Elettrotec
Description
TFM2E - Variable Area flow meter with two adjustable alarms
Bill of material
TFM2E15VG1400AS
Code
Version
Max flow rate
l/min - Nm3/h
Fittings
Gasket material
Process connection
Material of stem
Transparent Acrylic
Float material
Stainless Steel
Voltage
24 V
Current
3 A
Maximum static pressure
10 bar
Minimum temperature
0 °C
Maximum temperature
60 °C
Accuracy
4 %
IP Protection
65 IP
Height
mm
プレビュー
3D
2D
ダウンロード(CADデータ)