??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 12
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
TF96 - Thermal Overload Relays
Bill of material
ABB - 1SAZ921201R1003 + TF96-68B Thermal Overload Relay for Railway
Product ID
Extended Product Type
Invoice Description
Description
Thermal Overload Relay
Long Description
International product number
Product number of the Manufacturer
Adjustable current range
A
Max. rated operation voltage Ue
690 V
Mounting method
Type of electrical connection of main circuit
Screw connection
Number of auxiliary contacts as normally closed contact
1
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as change-over contact
1
Release class
CLASS 10
Reset function input
false
Reset function automatic
true
Reset function push-button
true
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
TF96
Previews
3D
2D
CAD modeli indir