目錄: NIASA, S.A.
Created: 20.04.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIASA, S.A.
M3-TF1-BF1--
NIASA, S.A.
Options
Powered by
CAD模型選擇
{niasa/accessories/tf1_bf1_asmtab.prj},{NB=M3-TF1-BF1--},{SIZE=M3},{A=24},{B1=81},{B2=105},{D=11.0},{L1=170},{L2=150},{L3=64},{H=12},{WEIGHT=0.6},{AP=-},{D1=18.000},{L4=106.000},{L5=95.000},{A1=7.000},{H1=7.000},{DIN912=3184T10CR},{PPATH=tf1_bf1_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
NIASA, S.A.
Description
TF1-BF1 - Fixing strips
Bill of material
M3-TF1-BF1--
Code
M3-TF1-BF1--
M3-TF1-BF1--
Screw jack size
M3
M3
a
24
24
mm
b1 ± 0,1
81
81
mm
b2
105
105
mm
ØD
11.0
11.0
mm
L1
170
170
mm
L2 ± 0,1
150
150
mm
L3
64
64
mm
h
12
12
mm
Weight
0.6
0.6
kg
Anticorrosion protection
Standard: C2 Medium. RAL 7024 (Graphite grey)
AC1 – C3 High. RAL 7040 (Window grey)
AC2 - C5-I/C5-M Medium. RAL 5017 (Traffic blue)
Standard: C2 Medium. RAL 7024 (Graphite grey)
AC1 – C3 High. RAL 7040 (Window grey)
AC2 - C5-I/C5-M Medium. RAL 5017 (Traffic blue)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型