目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
TF - Flare flange connection IN96-165X5.0TFCF
Parker
Parflange® F37
1000 PSI
Inserts
Powered by
CAD模型選擇
{parker/parflange_f37/1000psi/inserts/tf_boerdelflansch_verbindung_1000psi.prj},{NB=TF - Boerdelflansch Verbindung IN96-165X5.0TFCF},{ERMETO=IN96-165X5.0TFCF},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{BAU=6},{D1=155.0},{D2=150.8},{D3=182.5},{L1=36.0},{L2=14.0},{WEIGHT=1.48000},{ZOOM=0.400},{ZFACTOR=0.533},{ET=2.100},{BN=3.820},{ND=161.500},{ORD=2.620},{L3=7.000},{V=1.000},{ERMETO2=IN96-165X5.0TFCF}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Parker
Description
TF - Flare flange connection | Tube to port connection, flat face
Bill of material
TF - Flare flange connection IN96-165X5.0TFCF
Order code
IN96-165X5.0TFCF
IN96-165X5.0TFCF
Add. Info
PDF Link
Material selection
Steel, zinc plated, Cr(VI)-free
Steel, zinc plated, Cr(VI)-free
Series
6
6
Inch
Diameter
155.0
155.0
mm
Diameter
150.8
150.8
mm
Diameter
182.5
182.5
mm
Lenght
36.0
36.0
mm
Width
14.0
14.0
mm
Weight
1.48000
1.48000
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型