??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
TF - Brass Pull
Bill of material
TF-70
Catalog Number
Width A
16 mm
Length L1
mm
Length L
mm
Thread
M5
Length Of Thread
10 mm
Height H
30 mm
Height h
22 mm
Load
1000 N
Mass
g
Previews
3D
Dimension
2D
Download CAD models