??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
TET3600-48-104RA
Bill of material
TET3600-48-104RA
Part Number
TET3600-48-104RA
Description
Front End AC-DC Power Supply, Power 3600W, Output 48VDC, 67A, Input 90-264VAC, Reverse Airflow, RoHS Compliant
Power
3600 W
Voltage Input
90-264 VAC
Voltage Input
192-400 VDC
Output Voltage
48 VDC
Standby Output
12 V
Output Current
67 A
Operating Temperature
0 to 50 °C
Dimensions LxWxH
266 x 104 x 40 mm
Airflow
Reverse
Vout 1
48 VDC
lout 1
67 A
Previews
3D
2D
Download CAD models