??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
tet2000_12_086na - Bel Power Solutions
Bill of material
TET2000-12-086NA
Part Number
TET2000-12-086NA
Description
Front End AC-DC Power Supply, Power 2000W, Output 12VDC, 169A, Input 90-264VAC, Normal Airflow
Power
2000 W
Voltage Input
90-264 VAC
Output Voltage
12 VDC
Output Current
169 A
Operating Temperature
0 to 50 °C
Previews
3D
2D
Download CAD models