??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
TET1500-12-054RA - Bel Power Solutions
Bill of material
TET1500-12-054RA
Part Number
TET1500-12-054RA
Description
Front End AC-DC Power Supply, Power 1500W, Output 12VDC, 125A, Input 100-277VAC, Reverse Airflow, C14 Socke
Power
1500 W
Output Voltage
12 VDC
Output Current
125 A
Voltage Input
100-277 VAC
Voltage Input
200-350 VDC
Operating Temperature
-5 to 50 °C
Dimensions LxWxH
321.5 x 54.5 x 40 mm
Vout 1
12 VDC
lout 1
125 A
Airflow
Reverse
RoHS
RoHS Compliant
Input Connector
IEC 60320-C14 type
Model Option
Standard
Previews
3D
2D
Download CAD models