??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Camozzi
Description
Test point valve Mod. VPC2
Bill of material
VPC2 M16x1.5B-M16x1.5
Cap
mm
Mod.
A
- mm
D
mm
D1
M16x1.5 mm
C
0.0 mm
H
9.0 mm
h
mm
G
9.0 mm
G1
10.0 mm
L
29.0 mm
SW
mm
SW1
0 mm
D03
mm
D04
mm
Infotext
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models