??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton Crouse-Hinds
Description
Terminator™ II TMCX Series - Armoured Barrier and Non-armoured Barrier Gland
Bill of material
TMCX050 0
Part No.
TMCX050 0
Series
TMCX
Hub Size
Cable Sealing Range Code
Cable Sealing Range
0.45" - 0.70"
Material
Compound Type
Level of Detail
Weight
0.56 lbs.
L
3.8200 Inch
D
1.4325 Inch
F
1.310 Inch
Previews
3D
Dimension
2D
Download CAD models