??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Tensioning clamp - -
Bill of material
376800
Order No.
376800
Interface fitted
SWA 8 mm
size
Zughaken Ø 10
diameter
18 mm
Length
81 mm
Tensioning length
11 mm
Tensile force
80 N
Description
Information
Infotext
Previews
3D
2D
Download CAD models