??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
TENNO RECTANGULAR - Mirror with resin frame
Bill of material
S324210NE
LOD Destination
LOD Level
Code
S324210NE
Width
Frame finish
Brand Description
INDA
Article Number
S324210NE
Very Short Description 1
INDA Sp.arr.rett.s/luce S324210NE
Very Short Description 2
TENNO L62xH82xP5
Article Description
Brand: INDA Serie: TENNO Specchio d arredo rett. senza luce Prod. No.:S324210NE L62xH82xP5
International Code
EAN-13:8021586854711
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
82 cm
Depth
3 cm
Weight
10 kg
Series
Tenno
Line
Mirrors
Model
S324210NE
Intrastat Code
70099100
Collection
Universali
Description Code Level 1
Mirror (Glass)
Description Code Level 2
Satin
Pool products
S59
Material structure
Resin
Previews
3D
2D
Download CAD models