??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 Jul 2024. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
SCHUNK
Description
TENDO RLA | DIN ISO 7388-1 - Hydraulic Expansion Toolholder
Bill of material
SCHUNK-0204736 TENDO RLA SK40 D20x80.5
ID
0204736
Description
TENDO RLA SK40 Ø20x80.5
Further product information
Zur Produktseite
Toolholder quickfinder
Adjustable clamping depth
mm
Enter value for EINSPANN
Adjustable clamping depth
mm
cm
inch
ft
NSM Standard number of properties layout
DIN4000-89
BLD Tool style code
508144
J3 Company code
SJ
J21 Order number
0204736
J22 Product designation
Hydraulic Expansion Toolholder
J6 Interface code machine side
SKG04001795
C11 Connection code type machine side
SKG
C2 Connection size code machine side
0400
C12 Connection code form at machine end
17
C14 Connection code unit base machine side
9
C15 Connection code style machine side
5
J4 Interface code workpiece side
ZYL02000115
C51 Connection code type workpiece side
ZYL
C6 Connection size code workpiece side
0200
C52 Connection code form at workpiece end
01
C54 Connection code unit base workpiece side
1
C55 Connection code style workpiece side
5
B3 Protruding length
80.50 mm
B1 Length body diameter 1
34.00 mm
B2 Length body diameter 2
27.40 mm
C81 Clamping length, max.
51.00 mm
C82 Clamping length, min.
41.00 mm
B71 Functional length
29.50 mm
B51 Taper angle
7.50 Grad
C71 Connection diameter, min., workpiece side
20.00 mm
A1 Body diameter 1
42.00 mm
A2 Body diameter 2
49.50 mm
A4 Flange diameter
63.55 mm
A6 Interference cutting diameter
37.50 mm
D7 Weight of item
1.40 kg
H21 Coolant entry style code
7
H22 Coolant exit style code
1
J7 Data chip provision
0
E1 cutting direction
N
Creative Common License
CC BY-ND 4.0 (Supplier: SCHUNK GmbH & Co. KG / CAD Data: CADENAS GmbH)
Customs tariff number
84661020
Previews
3D
2D
Download CAD models