??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
SCHUNK
Description
TENDO Adapter | ASME B5.50 - Adapter
Bill of material
SCHUNK-28000184 TENDO FLANGE CAT40 Adapter
ID
Description
Further product information
Zur Produktseite
Toolholder quickfinder
NSM Standard number of properties layout
DIN4000-89
BLD Tool style code
508109
J3 Company code
SJ
J21 Order number
J22 Product designation
Adapter
J6 Interface code machine side
C11 Connection code type machine side
SKG
C2 Connection size code machine side
C12 Connection code form at machine end
37
C14 Connection code unit base machine side
9
C15 Connection code style machine side
0
J4 Interface code workpiece side
C51 Connection code type workpiece side
FLx
C6 Connection size code workpiece side
C52 Connection code form at workpiece end
01
C54 Connection code unit base workpiece side
1
C55 Connection code style workpiece side
3
B3 Protruding length
mm
B4 Overall length
mm
B1 Length body diameter 1
mm
B2 Length body diameter 2
16.00 mm
C53 Connection thread nominal size machine workpiece side
8.00 mm
A1 Body diameter 1
90.00 mm
A2 Body diameter 2
mm
A4 Flange diameter
mm
G31 Bolt circle diameter
70.00 mm
G35 # holes
4.00
D7 Weight of item
kg
H21 Coolant entry style code
1
H22 Coolant exit style code
1
J7 Data chip provision
0
E1 cutting direction
N
Creative Common License
CC BY-ND 4.0 (Supplier: SCHUNK GmbH & Co. KG / CAD Data: CADENAS GmbH)
Previews
3D
2D
CAD modeli indir