??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SCHUNK
Description
TENDO | Flange mounting - Hydraulic Expansion Toolholder
Bill of material
SCHUNK-28000062 TENDO FLANGE D32x82
ID
Description
Further product information
Zur Produktseite
Toolholder quickfinder
NSM Standard number of properties layout
DIN4000-89
BLD Tool style code
609144
J3 Company code
SJ
J21 Order number
J22 Product designation
Hydraulic Expansion Toolholder
J6 Interface code machine side
C11 Connection code type machine side
FLx
C2 Connection size code machine side
C12 Connection code form at machine end
01
C14 Connection code unit base machine side
1
C15 Connection code style machine side
3
J4 Interface code workpiece side
C51 Connection code type workpiece side
ZYL
C6 Connection size code workpiece side
C52 Connection code form at workpiece end
01
C54 Connection code unit base workpiece side
C55 Connection code style workpiece side
5
B4 Overall length
mm
B3 Protruding length
mm
B1 Length body diameter 1
mm
B51 Taper angle
15.00 Grad
C71 Connection diameter, min., workpiece side
mm
A1 Body diameter 1
54.00 mm
A4 Flange diameter
90.00 mm
A6 Interference cutting diameter
mm
G31 Bolt circle diameter
70.00 mm
G32 Mounting holes, diameter
9.00 mm
G35 # holes
4.00
D7 Weight of item
1.90 kg
H21 Coolant entry style code
1
H22 Coolant exit style code
1
J7 Data chip provision
0
E1 cutting direction
N
Creative Common License
CC BY-ND 4.0 (Supplier: SCHUNK GmbH & Co. KG / CAD Data: CADENAS GmbH)
Customs tariff number
84661020
Previews
3D
2D
Download CAD models