??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 16 Mar 2023.
Selectable products: 8
HELP_VARIABLE
Company
Temposonics
Description
Temposonics® RP, Stroke length 25-5080 mm - Temposonics RP
Bill of material
RP S 0050M D60 1 V01
Interface
Sensor Model
RP: Profile
Design
Unit of measurement
Stroke length version
Stroke length
Position
mm/INCH
Connection type
Supply voltage
Output
Magnet number for multi-position measurement
Baud rate
kBit/s
Data length
Bit
Output format
Resolution
mm
Type
Signal options
Measurement contents
Direction and sync. mode
Internal linearization & communication diagnostics
Datasheet
Product datasheet
Previews
3D
Dimension
2D
Download CAD models