??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 16 Mar 2023.
Alternative part(s)
Should a replacement part be used?
Selectable products: 8
HELP_VARIABLE
Company
Temposonics
Description
Temposonics® RD4, Stroke length 25-5080 mm - Temposonics RD4
Bill of material
RD4 C D1 S 0025M D56 N101 Z02
Interface
Sensor Model
RD4: Rod - Detached Electronic
Sensor rod style
Integral cable of sensor rod
Sensor electronics
Unit of measurement
Stroke length version
Stroke length
Connection type
Supply voltage
1: +24 VDC
Output
Magnet number for multi-position measurement
Baud rate
kBit/s
Data sheet
Bit
Coding
Resolution
mm
Specification
Option
Measurement contents
Direction and sync. mode
Internal linearization & communication diagnostics
Datasheet
Product datasheet
Previews
3D
Dimension
2D
Download CAD models