??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Temposonics
Description
Temposonics® R-Series V RP5
Bill of material
RP5 S A 0025M 01 D70 1 S1011B1
Order code
Interface
Sensor model
RP5: Profile
Design
Mechanical options
Unit of measurement
Stroke length version
Stroke length
1: Position (1 or 2 magnets/outputs)
Number of magnets
Connection type
System
1: Standard
Output
Function
Options
Output range
Mode
Data length
bit
Format
Resolution
mm
Datasheet
Product datasheet
Previews
3D
Dimension
2D
Download CAD models