피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: Temposonics
생성됨: 01.08.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Temposonics
MS F 0050M N06G 3 V11
Temposonics
Linear position sensors for mobile applications
Temposonics® MH-Series
Powered by
CAD모델 선택
{mts/mobilhydraulik_sensoren/mh_serie/mh_serie_ms_asmtab.prj},{NB=MS F 0050M N06G 3 V11(M,A,Stecker M12,,-)},{SCHNITTSTELLE=Analog},{BF=Stab},{BR=Flanschgehäuse Ø 28 mm},{FF=F},{ME=Metrisch - Millimeter},{MLVERS=A},{ML=50},{TYP=Stecker M12},{ANS=N06G},{VGS=+12/24 VDC},{AG=V11},{BDR=},{NODEID=-},{INFO=Produktdatenblatt},{VERS=1},{PPATH=assemblies/mh_serie_ms_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
Temposonics
Description
Temposonics® MS, Stroke length 50-2500 mm
Bill of material
MS F 0050M N06G 3 V11
Order code
MS F 0050M N06G 3 V11
MS F 0050M N06G 3 V11
Interface
Analog
Analog
Sensor model
Rod
Sensor model
MS: Flange housing Ø 28 mm
Form factor
F: Stainless steel housing / pressure pipe Ø 7 mm, Dead zone: 36.5 mm, ≤ 1200 mm stroke length
D: Stainless steel housing / pressure pipe Ø 7 mm, Dead zone: 63.5 mm, ≤ 2500 mm stroke length
F: Stainless steel housing / pressure pipe Ø 7 mm, Dead zone: 36.5 mm, ≤ 1200 mm stroke length
D: Stainless steel housing / pressure pipe Ø 7 mm, Dead zone: 63.5 mm, ≤ 2500 mm stroke length
Dead zone
36.5
mm
Unit of measurement
M: Metric - Millimeters
Stroke length
mm
값 입력 ML
Stroke length
mm
cm
inch
ft
확인
Type
M12 connector
Cable assembly
M12 connector
Cable assembly
Connection type
N06G: Single wires with connector system M12 (Pin assignment "G": 1-3-4), 60 mm wire length
N08G: Single wires with connector system M12 (Pin assignment "G": 1-3-4), 80 mm wire length
N10G: Single wires with connector system M12 (Pin assignment "G": 1-3-4), 100 mm wire length
N12G: Single wires with connector system M12 (Pin assignment "G": 1-3-4), 120 mm wire length
N14G: Single wires with connector system M12 (Pin assignment "G": 1-3-4), 140 mm wire length
N16G: Single wires with connector system M12 (Pin assignment "G": 1-3-4), 160 mm wire length
N18G: Single wires with connector system M12 (Pin assignment "G": 1-3-4), 180 mm wire length
N20G: Single wires with connector system M12 (Pin assignment "G": 1-3-4), 200 mm wire length
N22G: Single wires with connector system M12 (Pin assignment "G": 1-3-4), 220 mm wire length
N24G: Single wires with connector system M12 (Pin assignment "G": 1-3-4), 240 mm wire length
N06H: Single wires with connector system M12 (Pin assignment "H": 1-3-2), 60 mm wire length
N08H: Single wires with connector system M12 (Pin assignment "H": 1-3-2), 80 mm wire length
N10H: Single wires with connector system M12 (Pin assignment "H": 1-3-2), 100 mm wire length
N12H: Single wires with connector system M12 (Pin assignment "H": 1-3-2), 120 mm wire length
N14H: Single wires with connector system M12 (Pin assignment "H": 1-3-2), 140 mm wire length
N16H: Single wires with connector system M12 (Pin assignment "H": 1-3-2), 160 mm wire length
N18H: Single wires with connector system M12 (Pin assignment "H": 1-3-2), 180 mm wire length
N20H: Single wires with connector system M12 (Pin assignment "H": 1-3-2), 200 mm wire length
N22H: Single wires with connector system M12 (Pin assignment "H": 1-3-2), 220 mm wire length
N24H: Single wires with connector system M12 (Pin assignment "H": 1-3-2), 240 mm wire length
N06E: Single wires with connector system M12, 60 mm wire length
N07E: Single wires with connector system M12, 70 mm wire length
N08E: Single wires with connector system M12, 80 mm wire length
N09E: Single wires with connector system M12, 90 mm wire length
N10E: Single wires with connector system M12, 100 mm wire length
N11E: Single wires with connector system M12, 110 mm wire length
N12E: Single wires with connector system M12, 120 mm wire length
N13E: Single wires with connector system M12, 130 mm wire length
N14E: Single wires with connector system M12, 140 mm wire length
N15E: Single wires with connector system M12, 150 mm wire length
N16E: Single wires with connector system M12, 160 mm wire length
N17E: Single wires with connector system M12, 170 mm wire length
N18E: Single wires with connector system M12, 180 mm wire length
N19E: Single wires with connector system M12, 190 mm wire length
N20E: Single wires with connector system M12, 200 mm wire length
N21E: Single wires with connector system M12, 210 mm wire length
N22E: Single wires with connector system M12, 220 mm wire length
N23E: Single wires with connector system M12, 230 mm wire length
N24E: Single wires with connector system M12, 240 mm wire length
N25E: Single wires with connector system M12, 250 mm wire length
N06G: Single wires with connector system M12 (Pin assignment "G": 1-3-4), 60 mm wire length
N08G: Single wires with connector system M12 (Pin assignment "G": 1-3-4), 80 mm wire length
N10G: Single wires with connector system M12 (Pin assignment "G": 1-3-4), 100 mm wire length
N12G: Single wires with connector system M12 (Pin assignment "G": 1-3-4), 120 mm wire length
N14G: Single wires with connector system M12 (Pin assignment "G": 1-3-4), 140 mm wire length
N16G: Single wires with connector system M12 (Pin assignment "G": 1-3-4), 160 mm wire length
N18G: Single wires with connector system M12 (Pin assignment "G": 1-3-4), 180 mm wire length
N20G: Single wires with connector system M12 (Pin assignment "G": 1-3-4), 200 mm wire length
N22G: Single wires with connector system M12 (Pin assignment "G": 1-3-4), 220 mm wire length
N24G: Single wires with connector system M12 (Pin assignment "G": 1-3-4), 240 mm wire length
N06H: Single wires with connector system M12 (Pin assignment "H": 1-3-2), 60 mm wire length
N08H: Single wires with connector system M12 (Pin assignment "H": 1-3-2), 80 mm wire length
N10H: Single wires with connector system M12 (Pin assignment "H": 1-3-2), 100 mm wire length
N12H: Single wires with connector system M12 (Pin assignment "H": 1-3-2), 120 mm wire length
N14H: Single wires with connector system M12 (Pin assignment "H": 1-3-2), 140 mm wire length
N16H: Single wires with connector system M12 (Pin assignment "H": 1-3-2), 160 mm wire length
N18H: Single wires with connector system M12 (Pin assignment "H": 1-3-2), 180 mm wire length
N20H: Single wires with connector system M12 (Pin assignment "H": 1-3-2), 200 mm wire length
N22H: Single wires with connector system M12 (Pin assignment "H": 1-3-2), 220 mm wire length
N24H: Single wires with connector system M12 (Pin assignment "H": 1-3-2), 240 mm wire length
N06E: Single wires with connector system M12, 60 mm wire length
N07E: Single wires with connector system M12, 70 mm wire length
N08E: Single wires with connector system M12, 80 mm wire length
N09E: Single wires with connector system M12, 90 mm wire length
N10E: Single wires with connector system M12, 100 mm wire length
N11E: Single wires with connector system M12, 110 mm wire length
N12E: Single wires with connector system M12, 120 mm wire length
N13E: Single wires with connector system M12, 130 mm wire length
N14E: Single wires with connector system M12, 140 mm wire length
N15E: Single wires with connector system M12, 150 mm wire length
N16E: Single wires with connector system M12, 160 mm wire length
N17E: Single wires with connector system M12, 170 mm wire length
N18E: Single wires with connector system M12, 180 mm wire length
N19E: Single wires with connector system M12, 190 mm wire length
N20E: Single wires with connector system M12, 200 mm wire length
N21E: Single wires with connector system M12, 210 mm wire length
N22E: Single wires with connector system M12, 220 mm wire length
N23E: Single wires with connector system M12, 230 mm wire length
N24E: Single wires with connector system M12, 240 mm wire length
N25E: Single wires with connector system M12, 250 mm wire length
Wire length
60
mm
Supply voltage
3: +12/24 VDC
mm
Output
V11: 0.25...4.75 VDC
V12: 0.5...4.5 VDC
A01: 4...20 mA
V11: 0.25...4.75 VDC
V12: 0.5...4.5 VDC
A01: 4...20 mA
Baud rate
-
-
kbit/s
Node ID
-
-
Data sheet
Product datasheet
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성