??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Temposonics
Description
Temposonics® MHRM, Stroke length 50-2500 mm
Bill of material
MHE 7 A 0050 3 A01 D
NENN
MHE 7 A 0050 3 A01 D
Interface
Analog
Sensor model
Sensor rod diameter
End plug
Stroke length
Operating voltage
3: +12 / 24 VDC (8…32 VDC)
Output
Connection/Pin out for M12 connector
Datasheet
Product datasheet
Previews
3D
Dimension
2D
Download CAD models