??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Temposonics
Description
Temposonics® MH-Series - MH Threaded
Bill of material
MH G 0050M M00E 3 V11
Order code
Interface
Sensor model
Form factor
Pressure pipe
10 mm
Dead zone
55.5 mm
Unit of measurement
M: Metric - Millimeters
Stroke length
mm
Enter value for ML
Stroke length
mm
cm
inch
ft
Electrical wiring
Wire length
0 mm
Supply voltage
3: +12 / 24 VDC (8…32 VDC)
Output
Baud rate
kBit/sec
Node-ID
Data sheet
Product datasheet
Previews
3D
Dimension
2D
Download CAD models