??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Temposonics
Description
Temposonics® MH Safety, Stroke length 50-2500 mm
Bill of material
MH C 0050M N06G 3 V99
Order code
Interface
Construction type
Rod
Sensor model
MH: Flange housing Ø 48 mm
Form factor
C: Pressure pipe Ø 10 mm
Dead zone
63.5 mm
Unit of measurement
M: Metric - Millimeters
Stroke length version
Stroke length
mm
Enter value for ML
Stroke length
mm
cm
inch
ft
Type
Connection type
Wire length
60 mm
Supply voltage
3: +12/24 VDC
Output
Baud rate
kBit/sec
Node-ID
Data sheet
Product datasheet
Previews
3D
Dimension
2D
Download CAD models