??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Temposonics
Description
Temposonics® MH 200, Stroke length 2520-5000 mm
Bill of material
MH C 2520M N06G 3 V02
Order code
Interface
Sensor model
Rod
Sensor model
MH: Flange housing Ø 48 mm
Form factor
Pressure pipe
10 mm
Dead zone
63.5 mm
Unit of measurement
M Metric - Millimeters
Stroke length version
Stroke length
mm
Enter value for ML
Stroke length
mm
cm
inch
ft
Type
Connection type
Wire length
60 mm
Supply voltage
3: +12/24 VDC
Output
Baud rate
kBit
Node-ID
Data sheet
Product datasheet
Previews
3D
Dimension
2D
Download CAD models