??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Temposonics
Description
Temposonics® MB, Stroke length 72-250 mm
Bill of material
MB H 0072M 410G 2 V12
Order code
MB H 0072M 410G 2 V12
Interface
Analog
Sensor model
Rod
Sensor model
MB H: Stainless steel housing with M14x1.5 threaded flange/ pressure pipe Ø 8 mm
Unit of measurement
M: Metric - Millimeters
Stroke length
mm
Connection type
Supply voltage
2 +12 VDC
Output
V12 0,5 - 4,5 VDC
Data sheet
Product datasheet
Previews
3D
Dimension
2D
Download CAD models