??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Temposonics
Description
Temposonics® Magnetostrictive Linear Position Sensors - C-Series Off-Highway
Bill of material
C T 072 A A S1
Order code
C T 072 A A S1
Type
C-Series Off-Highway
Output
Analog
Operating voltage
12/24 VDC
Sensor styles
Version "S" Electronics
Unit of measurement
Metric - Millimeters
Stroke length
mm
Connection type
Standard (Integrated Connector)
Output
4…20 mA
Housing Type
Input voltage
+12/24 VDC
Dead zone
22.7 mm
Data Sheet
Product datasheet
Previews
3D
Dimension
2D
Download CAD models