??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Temposonics
Description
Temposonics® GB-Series with threaded flange - Temposonics GB-M / GB-T
Bill of material
GB M 0025M D34 1 V0 H C
Interface
Sensor model
GB: Rod - threaded version
Design
Unit of measurement
Stroke length version
Stroke length
mm/INCH
Connection type
Operating voltage
1: +24 VDC (–15 / +20 %)
Output
Data sheet
Bit
Output format
Resolution
mm
Filter
Specification
Operating temperature
Programming
C: Via cable
Datasheet
Product datasheet
Previews
3D
Dimension
2D
Download CAD models