??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Temposonics
Description
Temposonics® GB-Series with pressure fit flange - Temposonics GB-S / GB-N
Bill of material
GB J 0025M D34 1 V0 H C
Interface
Sensor Model
GB: Rod
Design
Unit of measurement
Stroke length version
Stroke length
Connection type
Supply voltage
1: +24 VDC (–15 / +20 %)
Output
Data length
Output format
Resolution
mm
Filter
Performance
Operating temperature
Programming
C: Via cable
Datasheet
Product datasheet
Previews
3D
Dimension
2D
Download CAD models