??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Temposonics
Description
Temposonics® ET, Stroke length 50-3000 mm
Bill of material
ET F 0050M T02 1 A V01
Interface
Specification
Unit of measurement
Stroke length version
Stroke length
Connection type
Supply voltage
1: +24 VDC (−15 / +20 %)
Certification
Output
Data length
Bit
Output format
Resolution
mm
Filtering performance
Signal options
Data Sheet
Product datasheet
Previews
3D
Dimension
2D
Download CAD models