??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Temposonics
Description
Temposonics® EP2, Stroke length 50-3000 mm
Bill of material
EP2 0050M D84 1 R3
Interface
Sensor Model
EP2: Smooth profile
Unit of measurement
Stroke length version
Stroke length
mm
Connection type
Supply voltage
1: +24 VDC (−15 / +20 %)
Output
Data length
Bit
Output format
Resolution
Type
Optional
Baud rate
kBit/s
Magnet number for multi-position measurement
Type
Data Sheet
Product datasheet
Previews
3D
Dimension
2D
Download CAD models