??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Temposonics
Description
Temposonics® EL, Stroke length 50-3000 mm
Bill of material
EL 0 0050M D84 1 R3
Interface
Sensor Model
EL: Ultra-low profile
Specification
Temposonics® EL sensor
Position magnet
0: without position magnet
Unit of measurement
Stroke length version
Stroke length
mm/INCH
Connection type
Supply voltage
1: +24VDC
Output
Data length
Bit
Coding
Protocol
Resolution
mm
Performance/Type
Options
Baud rate
kBit/s
Magnet number for Multi-Position measurement
Datasheet
Product datasheet
Previews
3D
Dimension
2D
Download CAD models