??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Temposonics
Description
Temposonics® EE, Stroke length 50-2540 mm
Bill of material
EE S 0050M M11 1 A01
Interface
Analog
Sensor Model
EE: Rod - Embedded version
Design
S: Fitting flange, 10 mm rod-Ø
Unit of measurement
Stroke length version
Stroke length
mm/INCH
Connection type
Supply voltage
1: +24 VDC (−15 / +20 %)
Output
Datasheet
Product datasheet
Previews
3D
Dimension
2D
Download CAD models