??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Eaton's CAD
Description
Temperature monitoring relay [EC001446]
Bill of material
184786
Preview
PLID
Manufacturer Type Description
Short Description
Long Description
International product number
Netto weight
0.15100 kg
ECLASS_13_0
Temperature monitoring equipment [AKF104019]
ETIM_9_0
Temperature monitoring relay [EC001446]
Type of electric connection
Screw connection
With detachable clamps
false
Voltage type (supply voltage)
AC/DC
Supply voltage AC 50 Hz
24 - 240 V
Supply voltage AC 60 Hz
24 - 240 V
Supply voltage DC
24 - 240 V
Number of measuring circuits
1
Error registration possible
false
External reset possible
false
Temperature measuring range
°C
Resistance measuring range
0 - 0 O
Connection type auxiliary circuit
Screw connection
Number of contacts as normally closed contact
0
Number of contacts as normally open contact
0
Number of contacts as change-over contact
2
Voltage type (operating voltage)
AC/DC
Operating voltage AC 50 Hz
24 - 240 V
Operating voltage AC 60 Hz
24 - 240 V
Operating voltage DC
24 - 240 V
Rated switch current
4 A
Width
22.5 mm
Height
85.6 mm
Depth
103.7 mm
Data sheet
Data sheet
Previews
3D
2D
Download CAD models