??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Eaton's CAD
Description
Temperature monitoring relay [EC001446]
Bill of material
066400
Preview
PLID
Manufacturer Type Description
Short Description
Long Description
International product number
Netto weight
kg
ECLASS_13_0
Temperature monitoring equipment [AKF104019]
ETIM_9_0
Temperature monitoring relay [EC001446]
Type of electric connection
Screw connection
With detachable clamps
false
Voltage type (supply voltage)
Supply voltage AC 50 Hz
V
Supply voltage AC 60 Hz
V
Supply voltage DC
V
Number of measuring circuits
Error registration possible
External reset possible
Temperature measuring range
0 - 0 °C
Resistance measuring range
750 - 12000 O
Connection type auxiliary circuit
Screw connection
Number of contacts as normally closed contact
Number of contacts as normally open contact
Number of contacts as change-over contact
0
Voltage type (operating voltage)
Operating voltage AC 50 Hz
V
Operating voltage AC 60 Hz
V
Operating voltage DC
V
Rated switch current
6 A
Width
23 mm
Height
83 mm
Depth
103 mm
Data sheet
Data sheet
Previews
3D
2D
Download CAD models