??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MOVET
Description
Tekno-Fix line, Base with niche
Bill of material
MOVET+4061408091881
Type
Order No.
Level of detail
Diameter
90 Ø
Regulation key
24 mm
Ø-Thread
16 mm
Height base
20 mm
Total height
mm
Machine foot load
35000 N
Previews
3D
2D
Download CAD models