??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
MOVET
Description
Tekno - Fix Line base and screw with through hole
Bill of material
MOVET+4061408079612
Type
Order No.
Level of detail
Diameter
100 Ø
Inner diameter
13 Ø
Regulation key
24 mm
Ø-Thread
M24x2
Height base
18 mm
Total height
mm
Total height
mm
Machine foot load
60000 N
Download link
Download link
Previews
3D
2D
Download CAD models