??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIMONSWERK
Description
TEG 310 2D 60 - TECTUS Door hinge 60kg
Bill of material
TEG 310 2D 60
Brand
TECTUS
Description
TEG 310 2D 60
Model number
5 400720
Rotation
°
FUGE
mm
Enter value for FUGE
mm
cm
inch
ft
As-delivered condition / Routing picture
°
Load capacity
60.0 kg
Width (door part)
21.0 mm
Length (door part)
160.0 mm
Width (frame part)
28.0 mm
Length (frame part)
160.0 mm
Opening angle
180 °
Link
HTML
Product weight
0.75
Short text
for flush glass doors
Specification text
SIMONSWERK TECTUS hinge TEG 310 2D 60 concealed for flush glass doors with timber, steel and aluminium frames and for 8 - 10 mm ESG-glass. With continuous 2D adjustment, load capacity up to 60 kg, opening angle up to 180°, overall length 160 mm, right hand and left hand applicable, maintenance-free slide bearings, two-dimensionally adjustable: side + 3,0 mm / - 2,0 mm, height +/- 1,0 mm. Can be combined on the lock side with handle KCH 1700, magnetic plate KCM 50/G as well as with timber, steel and aluminium frames with closing magnet KCM 50. Finish...
Previews
3D
2D
Download CAD models