??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
TEC3000-48-074RA
Bill of material
TEC3000-48-074RA
Part Number
TEC3000-48-074RA
Description
Front End AC-DC Power Supply, Power 3000W, Output 54VDC, 55.6A, Input 90-264VAC, Reverse Airflow, IEC 60320-C20 type Input Connector, RoHS Compliant
Power
3000 W
Voltage Input
90-264 VAC
Voltage Input
180-300 VDC
Output Voltage
54 VDC
Standby Output
12 V
Output Current
55,6 A
Operating Temperature
0 to 50 °C
Dimensions LxWxH
265 x 73.5 x 40 mm
Airflow
Reverse
Input Connector
IEC 60320-C20 type
Vout 1
54 VDC
lout 1
55,6 A
Previews
3D
2D
Download CAD models